ÖLFLEX® DC ESS SC

Cable best designed for ESS satisfying DC 1500V Standards According to EN50618

ÖLFLEX® DC ESS SC is a halogen free, highly flame retardant DC power cable

No propagador de la llamaLibre de halógenosResistente a aceitesResistente a temperaturasResistente a radicación UV

CE

Referencia Núm. de conductores y sección en mm²Diámetro exterior [mm]ColorÍndice de cobre kg/kmPeso kg/kmUnidad base

Precio (base)

85153001
1 X 1.54.6negro1420
85153002
1 X 2.55.0negro2430
85153003
1 X 4.05.4negro3846
85153004
1 X 6.06.0negro5866
85153005
1 X 10.07.2negro96106
85153006
1 X 16.08.7negro154174
85153007
1 X 25.010.6negro240271
85153008
1 X 35.012.2negro336376
85153009
1 X 50.014.4negro480524
85153010
1 X 70.016.4negro672728
85153011
1 X 95.018.4negro912981
85153012
1 X 120.020.2negro11521233
85153013
1 X 150.022.4negro14401541
85153014
1 X 185.025.2negro17761904
85153015
1 X 240.028.6negro23042446
85153016
1 X 300.032.0negro28803050
85153017
1 X 400.036.0negro38404047

Beneficios

  • Easy installation due to flexible design
  • Minimises damage to buildings and equipment caused by the formation of toxic acid fumes in fires
  • Reduction of flme propagation, density and toxicity of smoke gases in event of fire

Ámbito de uso

  • Internal and External wiring within Energy Storage System(ESS)
  • For outdoor applications

Características de producto

  • Fire behaviour: Halogen-free (IEC 60754-1), No corrosive gases (IEC 60754-2), Low smoke density (IEC 61034-2), Low toxicity (EN 50305), Flame retardant (IEC 60332-1-2)
  • No flame propagation according to IEC 60332-3-24, IEC 60332-3-25
  • Oil resistant acc. IEC 60227-1 (ST9) and EN 50264-1 (EM 104)
  • Ozone resistant according to EN 50396
  • UV resistant according to ISO 4892-2

Normas de referencia / Aprobaciones

  • Cable design according to EN 50618

Composición de producto

  • Conductor: Fine wire strands of tinned copper
  • Core insulation: Halogen-free flame retardant cross-linked polyolefin compound
  • Outer sheath: Special halogen-free flame retardant cross-linked polyolefin compound
  • Outer sheath colour: Black

Rango de temperaturas

  • Fixed installation: -40° C up to +120 °C max. conductor temperature

Radio de curvatura mínimo

  • Occasional flexing: 15 x outer diameter, Fixed installation: 5 x outer diameter

Tensión nominal

  • DC 1500 V

Formación del conductor

  • Fine wire strands of tinned copper accordance to VDE 0295 Class 5 / IEC 60228 Class 5

Tensión de prueba

  • AC 6500 V

  • Las fotografías e imágenes no son a escala ni deben considerarse representaciones fieles de los respectivos productos.
  • Precios netos sin IVA ni recargos. Venta a clientes profesionales.