Production & logistics
Images from our production and logistics departments for editorial publications about the Lapp Group.
Tip:
To save graphics formats that your browser can display directly (JPG, TIF, GIF etc.), right click and use the “Save Target As” function.
| Unwinder (JPG 430 KB) | Unwinding plant in Forbach. Plant for producing strands with a cross section of 0.5 to 10 mm2. | |
| Braiding machine (JPG 1,002 KB) | Braiding machine for winding cables with a steel or copper frame. | |
| Copper rollers (JPG 957 KB) | Copper cages are available for processing in the wire drawing shop. | |
| Packing centre (JPG 275 KB) | Cable drums ready for dispatch. | |
| Assembly machine (JPG 378 KB) | Fully-automatic assembly of SKINTOP® cable glands. | |
| Warehouse and picking system (JPG 2 MB) | Highly dynamic warehouse and picking system in Lapp logistics centre 1 in Stuttgart-Vaihingen. |