Research & development
Images from our research and development departments for editorial publications about the Lapp Group.
Tip:
To save graphics formats that your browser can display directly (JPG, TIF, GIF etc.), right click and use the “Save Target As” function.
| Endurance test plant, 55m effective length (JPG 791 KB) | Endurance test plant for testing 55m high flexibility drag chain cables | |
| Water protection category test (JPG 408 KB) | SKINTOP® brass cable gland after a water protection category test in line with EN 60529 | |
| Fire test (JPG 658 KB) | Testing the behaviour of cables in case of fire in line with IEC 60332.3 |