| Conector recto a conector de válvula tipo A (18 mm) |
22260550
| AB-C3-M12MS-0,3PUR-A-1L-S | 3 | 0,3 | 1 LED | 24 | 1 | | | |
22260551
| AB-C3-M12MS-0,6PUR-A-1L-S | 3 | 0,6 | 1 LED | 24 | 1 | | | |
22260552
| AB-C3-M12MS-1,0PUR-A-1L-S | 3 | 1 | 1 LED | 24 | 1 | | | |
22260553
| AB-C3-M12MS-2,0PUR-A-1L-S | 3 | 2 | 1 LED | 24 | 1 | | | |
| Conector recto de válvula de tipo A (18 mm) para interruptor de presión |
22260573
| AB-C5-M12MS-0,3PUR-AD-2L | 5 | 0,3 | 2 LEDs | 24 | 1 | | | |
22260572
| AB-C5-M12MS-0,6PUR-AD-2L | 5 | 0,6 | 2 LEDs | 24 | 1 | | | |
22260571
| AB-C5-M12MS-1,0PUR-AD-2L | 5 | 1 | 2 LEDs | 24 | 1 | | | |
22260570
| AB-C5-M12MS-2,0PUR-AD-2L | 5 | 2 | 2 LEDs | 24 | 1 | | | |
| Conector recto a conector de válvula tipo B (10 mm) |
22260558
| AB-C3-M12MS-0,3PUR-B-1L-S | 3 | 0,3 | 1 LED | 24 | 1 | | | |
22260559
| AB-C3-M12MS-0,6PUR-B-1L-S | 3 | 0,6 | 1 LED | 24 | 1 | | | |
22260560
| AB-C3-M12MS-1,0PUR-B-1L-S | 3 | 1 | 1 LED | 24 | 1 | | | |
22260561
| AB-C3-M12MS-2,0PUR-B-1L-S | 3 | 2 | 1 LED | 24 | 1 | | | |
| Conector recto a conector de válvula tipo BI (11 mm) |
22260554
| AB-C3-M12MS-0,3PUR-BI-1L-S | 3 | 0,3 | 1 LED | 24 | 1 | | | |
22260555
| AB-C3-M12MS-0,6PUR-BI-1L-S | 3 | 0,6 | 1 LED | 24 | 1 | | | |
22260556
| AB-C3-M12MS-1,0PUR-BI-1L-S | 3 | 1 | 1 LED | 24 | 1 | | | |
22260557
| AB-C3-M12MS-2,0PUR-BI-1L-S | 3 | 2 | 1 LED | 24 | 1 | | | |
| Conector recto a conector de válvula tipo C (8 mm) |
22260566
| AB-C3-M12MS-0,3PUR-C-1L-S | 3 | 0,3 | 1 LED | 24 | 1 | | | |
22260567
| AB-C3-M12MS-0,6PUR-C-1L-S | 3 | 0,6 | 1 LED | 24 | 1 | | | |
22260568
| AB-C3-M12MS-1,0PUR-C-1L-S | 3 | 1 | 1 LED | 24 | 1 | | | |
22260569
| AB-C3-M12MS-2,0PUR-C-1L-S | 3 | 2 | 1 LED | 24 | 1 | | | |
| Conector recto a conector de válvula tipo CI (9,4 mm) |
22260562
| AB-C3-M12MS-0,3PUR-CI-1L-S | 3 | 0,3 | 1 LED | 24 | 1 | | | |
22260563
| AB-C3-M12MS-0,6PUR-CI-1L-S | 3 | 0,6 | 1 LED | 24 | 1 | | | |
22260564
| AB-C3-M12MS-1,0PUR-CI-1L-S | 3 | 1 | 1 LED | 24 | 1 | | | |
22260565
| AB-C3-M12MS-2,0PUR-CI-1L-S | 3 | 2 | 1 LED | 24 | 1 | | | |